BURNDY
Image of S2GBP41A12B2 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP41A12B2

Substation Connectors.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBP41A12B2

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810269114

UPC 14 Digit GTIN

00781810269114

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

341 mm

Dimension - Length Overall inch

13.44 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil

Conductor - ACSR Str Size Range

715.5 (24/7) Stilt kcmil-715.5 (26/7) Starling kcmil

Conductor - AL Str Size

795 kcmil;800 kcmil;874 kcmil

Conductor - AL Str Size Range

795 kcmil-874 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1