BURNDY
Image of S3GBP46A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S3GBP46A

Three Conductor Spacer, 1590 kcmil-1600 kcmil AAC, 1272(54/19) kcmil-1431(54/19) kcmil ACSR, 550kV.

  • Streamlined rigid spacer for 3 cables in a triangular shape
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S3GBP46A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810251935

UPC 14 Digit GTIN

00781810251935

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.465 in

Dimension - Diameter Min Size inch

1.382 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil-1431 (54/19) Plover kcmil

Conductor - AL Str Size

1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1590 kcmil-1600 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1