BURNDY
Image of S3GBP486A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S3GBP486A

Three Conductor Spacer, 2300 kcmil-2500 kcmil AAC, 2167(72/7) kcmil-2156(84/19) kcmil ACSR, 550kV.

  • Streamlined rigid spacer for 3 cables in a triangular shape
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S3GBP486A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810259993

UPC 14 Digit GTIN

00781810259993

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.823 in

Dimension - Diameter Min Size inch

1.737 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

2156 (64/119) kcmil;2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (64/119) kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1