BURNDY
Image of SH2GBP41A512 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: SH2GBP41A512

Cast Aluminum Bus Support 12 IN Spacer, 795 kcmil-874.5 kcmil AAC, 795 kcmil (45/7) ACSR.

  • Aluminum alloy streamlined rigid spacer for range of cables with bus support mounting base
  • 2 bolts per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

SH2GBP41A512

Connector Type

Bus Support Spacer

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810234143

UPC 14 Digit GTIN

00781810234143

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

3.00 in

Dimension - G inch

1.50 in

Dimension - Height inch

2.85 in

Dimension - Height mm

72.4 mm

Dimension - L Length Overall mm

348 mm

Dimension - Length Overall inch

13.71 in

Dimension - Width inch

6.25 in

Dimension - Width mm

159 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor kcmil

Conductor - ACSR Str Size Range

795 (54/7) Condor kcmil

Conductor - AL Str Size

795 kcmil;800 kcmil;874 kcmil

Conductor - AL Str Size Range

795 kcmil-874 kcmil

Conductor - Connection Combination

Base to Cable

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Support Spacer

Logistics

Carton Quantity

1

Minimum Pack Quantity

9

Pallet Quantity

1