BURNDY
Image of SH2GBP48A5 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: SH2GBP48A5

Cast Aluminum Bus Support 12 IN Spacer, 1750 kcmil-2000 kcmil AAC, 1590 (45/7) kcmil -1780 (84/19) kcmil ACSR.

  • Aluminum alloy streamlined rigid spacer for range of cables with bus support mounting base
  • 2 bolts per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

SH2GBP48A5

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

Mounting Hardware

5/8-11 x 1" GS

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

1

UPC

781810282274

UPC 14 Digit GTIN

00781810282274

Dimensions

Bolt Circle Diameter

5 in

Dimension - Diameter Max Size inch

1.632 in

Dimension - Diameter Min Size inch

1.504 in

Dimension - G inch

1.50 in

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width inch

6.25 in

Dimension - Width mm

159 mm

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil;1780 (84/19) Chukar kcmil

Conductor - ACSR Str Size Range

1590 (45/7) Lapwing kcmil-1780 (84/19) Chukar kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Conductor - Connection Combination

Base to Cable

Conductor Spacing

18 in

Number of Conductors

2

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Clamping Elements

1

Logistics

Minimum Pack Quantity

1