
Brand: Burndy
Catalog ID: LH345
Application
Substation
Catalog Number
LH345
Connector Type
Bus Support
Installation Torque Recommended in-lb
240 lbs-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
Cap Mounting Kit (w/o Nuts)
One Wrench Installation
Y
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
781810194621
UPC 14 Digit GTIN
00781810194621
Bolt Circle Diameter
5 in
Dimension - B Length inch
1.38 in
Dimension - G inch
1.38 in
Dimension - Height inch
2.50 in
Dimension - Height mm
63.5 mm
Dimension - Hole Size fraction
11/16
Dimension - Width inch
2.19 in
Dimension - Width mm
56 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
2/0 AWG-500 kcmil
Conductor - Copper Tube Std Size
1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS
Conductor - Copper Tube Std Size Range
1/4 IPS IPS-1/2 IPS IPS
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 lbs-in
Connector Type
Bus Support
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1