BURNDY
Substation - Copper Bus Support, Cast Cu Alloy Bus Support, #6 (SOL) - 4/0 AWG (STR), 230 kV, Bolted, 3 IN BCD
Image of LH283 Substation - Copper Bus Support, Cast Cu Alloy Bus Support, #6 (SOL) - 4/0 AWG (STR), 230 kV, Bolted, 3 IN BCD

Substation - Copper Bus Support, Cast Cu Alloy Bus Support, #6 (SOL) - 4/0 AWG (STR), 230 kV, Bolted, 3 IN BCD

Brand: Burndy

Catalog ID: LH283

Cast Cu Alloy Bus Support, #6 (SOL) - 4/0 AWG (STR), 230 kV, Bolted, 3 IN BCD.

  • High copper alloy, light duty bus support for mounting a wide range of cable or tube on post or pedestal type insulators
  • One-wrench installation
  • Supplied with hardware for mounting to cap of insulator
  • To specify base mounting hardware, add suffix -B to catalog number

General

Application

Substation

Catalog Number

LH283

Connector Type

Bus Support

Installation Torque Recommended in-lb

240 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

Cap Mounting Kit (w/o Nuts)

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004388

UPC 14 Digit GTIN

00781810004388

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length fraction

1-69/100 in

Dimension - B Length inch

1.69 in

Dimension - G inch

1.25 in

Dimension - Height fraction

2-31/50 in

Dimension - Height inch

2.56 in

Dimension - Height mm

66.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Width fraction

4-1/4 in

Dimension - Width inch

4.25 in

Dimension - Width mm

108 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Connection Combination

Base to Cable

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 lbs-in

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

3

Minimum Pack Quantity

8

Pallet Quantity

600