
Brand: Burndy
Catalog ID: NS1515HCHQ
Application
Substation
Catalog Number
NS1515HCHQ
Connector Type
Couplers
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Type
Tube to Tube Couplers
UPC
781810462577
UPC 14 Digit GTIN
00781810462577
Dimension - B Length inch
2.69 in
Dimension - Height inch
2.57 in
Dimension - Height mm
59.9 mm
Dimension - L Length Overall mm
143 mm
Dimension - Length BB inch
2.69 in
Dimension - Length Overall inch
5.63 in
Dimension - Width inch
3.22 in
Dimension - Width mm
82 mm
Dimensions
5.63 in x 3.22 in x 2.57 in
Height
2.57 in
Length
5.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3.22 in
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 IPS
Conductor - Copper Tube Std Size
1 IPS
Conductor - Copper Tube Std Size Range
1 IPS
Conductor - Copper Tube Std Tap
1 IPS
Conductor Type
CU Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Couplers
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1