BURNDY
Image of NS2020 Substation - Copper Coupler - Straight
Image of NS2020 Substation - Copper Coupler - Straight

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS2020

Product details

General

Application

Substation

Catalog Number

NS2020

Connector Type

Couplers

Installation Torque Recommended in-lb

660 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810002575

UPC 12 Digit

7818100025755

Dimensions

Dimension - B Length inch

3.63 in

Dimension - Height inch

4.63 in

Dimension - Height mm

117.6 mm

Dimension - L Length Overall mm

184 mm

Dimension - Length BB inch

3.63 in

Dimension - Length Overall inch

7.25 in

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

3 IPS

Conductor - Copper Tube Std Size

3 IPS

Conductor - Copper Tube Std Size Range

3 IPS

Conductor - Copper Tube Std Tap

3 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings