BURNDY
Image of XP5656 Substation - Copper Expansion Coupler
Image of XP5656 Substation - Copper Expansion Coupler

Substation - Copper Expansion Coupler

Brand:

Burndy

Catalog ID:

XP5656

Cast Copper Alloy Expansion Coupler , 1-1/4 IN IPS, 11.56 IN L.

Product details

General

Application

Substation

Catalog Number

XP5656

Connector Type

Couplers

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810487815

UPC 12 Digit

7818104878155

Dimensions

Dimension - Height inch

5.82 in

Dimension - Height mm

148 mm

Dimension - L Length Overall mm

294 mm

Dimension - Length Overall inch

11.56 in

Conductor Related

Conductor - Copper Tube EH Size

1 1/4 IPS

Conductor - Copper Tube EH Size Range

1 1/4 IPS

Conductor - Copper Tube Std Size

1 1/4 IPS

Conductor - Copper Tube Std Size Range

1 1/4 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads