BURNDY
Image of N11DR65544T12 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: N11DR65544T12

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting (2) cables to equipment Studs
  • Cable orientation is either flag or in-line to the stud

General

Application

Substation

Catalog Number

N11DR65544T12

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Type

Studs

UPC

781810282687

UPC 14 Digit GTIN

00781810282687

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

2 AWG-1000 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1