BURNDY
Image of N2D67539T12 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: N2D67539T12

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting (2) cables to equipment studs
  • The cables are held in an in-line position to the stud connector

General

Application

Substation

Catalog Number

N2D67539T12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945124110

UPC 14 Digit GTIN

00621945124110

Dimensions

Dimension - B Length inch

2.31 in

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-3/4 in

Dimension - Pin Diameter inch

1.75 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Stud Connector

Logistics

Minimum Pack Quantity

1