BURNDY
Substation - Copper T Connector - 90 Degrees
Image of NSNT3434 Substation - Copper T Connector - 90 Degrees

Substation - Copper T Connector - 90 Degrees

Brand: Burndy

Catalog ID: NSNT3434

Cast Cu Alloy T Connector, Cu Cable to Cable, 1/0 Sol. to 500 kcmil (Run), 1/0 Sol. to 500 kcmil (Tap).

  • Type NSNT T-Connector for Copper Tube or Cable to Cable
  • High copper alloy reversible T-Connector for joining a wide range of run and tap cables
  • Designed for one-wrench installation
  • S in Catalog Number supplied with Standard 3/8" Hardware

General

Application

Substation

Catalog Number

NSNT3434

Connector Type

T-Connector

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810002797

UPC 14 Digit GTIN

00781810002797

Dimensions

Dimension - B Length fraction

2-19/50 in

Dimension - B Length inch

2.38 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

123 mm

Dimension - Length BB inch

2.38 in

Dimension - Length Overall inch

4.84 in

Dimension - Width fraction

2-1/5 in

Dimension - Width inch

2.20 in

Dimension - Width mm

56 mm

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Solid Run

1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Run Range

1/0 AWG-3/0 AWG

Conductor - Copper Solid Tap

1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

1/0 AWG-3/0 AWG

Conductor - Copper Str Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

4/0 AWG-500 kcmil

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

4/0 -500 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap
  • CU Tube Std-Run

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

3

Pallet Quantity

360