BURNDY
Substation - Copper T Connector - 90 Degrees
Image of NSNT1429 Substation - Copper T Connector - 90 Degrees

Substation - Copper T Connector - 90 Degrees

Brand: Burndy

Catalog ID: NSNT1429

Cast Cu Alloy T Connector, Cu Tube to Cable, 3/4 IN IPS (Run), 6 AWG Sol. to 250 kcmil (Tap).

  • Type NSNT T-Connector for Copper Tube or Cable to Cable
  • High copper alloy reversible T-Connector for joining a wide range of run and tap cables
  • Designed for one-wrench installation
  • S in Catalog Number supplied with Standard 3/8" Hardware

General

Application

Substation

Catalog Number

NSNT1429

Connector Type

T-Connector

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810003022

UPC 14 Digit GTIN

00781810003022

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

129 mm

Dimension - Length BB inch

2.38 in

Dimension - Length Overall inch

5.08 in

Dimension - Width fraction

1-24/25 in

Dimension - Width inch

1.96 in

Dimension - Width mm

50 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Tap Range

6 AWG-1 AWG

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

1/0 AWG-250 kcmil

Conductor - Copper Tube Std Run

3/4 IPS

Conductor - Copper Tube Std Run Range

3/4 IPS

Conductor Type

  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap
  • CU Tube Std-Run

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1