
Brand: Burndy
Catalog ID: NAS3434N
Application
Substation
Catalog Number
NAS3434N
Clamping Element Design
Body And Cap
Connector Type
Terminal
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NAS
UPC
781810002438
UPC 14 Digit GTIN
00781810002438
Dimension - B Length fraction
2-19/50 in
Dimension - B Length inch
2.38 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-1/20 in
Dimension - Height inch
2.05 in
Dimension - Height mm
52.1 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.62 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width fraction
2-1/5 in
Dimension - Width inch
2.20 in
Dimension - Width mm
56 mm
Package Height
4.5 in
Package Length
6.13 in
Package Weight
7.36 lb
Package Width
4.56 in
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
1/0 -500 kcmil
Conductor - Large Groove Max
500 kcmil
Conductor - Large Groove Min
250 kcmil
Conductor - Small Groove Max
4/0 str
Conductor - Small Groove Min
1/0 sol
Conductor Type
Number of Conductors
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4
Minimum Pack Quantity
2
Pallet Quantity
1