
Brand: Burndy
Catalog ID: VT2C2C
Application
Substation
Catalog Number
VT2C2C
Connector Type
T-Connector
Installation Torque Recommended in-lb
0.57 LBS/in
Installation Torque Recommended Run in-lb
275 LBS/in
Installation Torque Recommended Tap in-lb
275 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Trade Name
VARITAP™
Type
Bolted Tees
UPC
781810808009
UPC 14 Digit GTIN
00781810808009
Dimension - Height fraction
1-3/8
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.31 in
Dimension - Width fraction
1-5/16 in
Dimension - Width inch
1.00 in
Dimension - Width mm
25 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Run
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Run Range
8 AWG-2 AWG
Conductor - Copper Solid Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
8 AWG-2 AWG
Conductor - Copper Str Run
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
8 AWG-2 AWG
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
8 AWG-2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
0.57 LBS/in
Installation Torque Recommended Run in-lb
275 LBS/in
Installation Torque Recommended Tap in-lb
275 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Minimum Pack Quantity
12
Pallet Quantity
1