
Brand: Burndy
Catalog ID: VT3030
Application
Substation
Catalog Number
VT3030
Connector Type
T-Connector
Installation Torque Recommended in-lb
1.6 LBS/in
Installation Torque Recommended Run in-lb
325 LBS/in
Installation Torque Recommended Tap in-lb
325 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Trade Name
VARITAP™
Type
Bolted Tees
UPC
781810005613
UPC 14 Digit GTIN
00781810005613
Dimension - Height fraction
1-7/8 in
Dimension - Height inch
1.88 in
Dimension - Height mm
47.8 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.38 in
Dimension - Width fraction
1-15/16 in
Dimension - Width inch
1.94 in
Dimension - Width mm
49 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Run
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
2/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Run Range
1/0 -300 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Tap Range
1/0 -300 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
1.6 LBS/in
Installation Torque Recommended Run in-lb
325 LBS/in
Installation Torque Recommended Tap in-lb
325 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
6
Minimum Pack Quantity
6
Pallet Quantity
216