
Brand: Burndy
Catalog ID: VT3425
Application
Substation
Catalog Number
VT3425
Connector Type
T-Connector
Installation Torque Recommended in-lb
1.5 LBS/in
Installation Torque Recommended Run in-lb
375 LBS/in
Installation Torque Recommended Tap in-lb
385 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Trade Name
VARITAP™
Type
Bolted Tees
UPC
781810005620
UPC 14 Digit GTIN
00781810005620
Dimension - Height fraction
2-3/8
Dimension - Height inch
3.34 in
Dimension - Height mm
84.8 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - Width fraction
1-1/2 in
Dimension - Width inch
1.19 in
Dimension - Width mm
30 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-1/0 AWG
Conductor - Copper Str Run
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
300 kcmil-500 kcmil
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Tap Range
6 AWG-1/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
1.5 LBS/in
Installation Torque Recommended Run in-lb
375 LBS/in
Installation Torque Recommended Tap in-lb
385 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Minimum Pack Quantity
1