BURNDY
T1012, Uninsulated Ring Terminal For 12 - 10 AWG
Image of T1012 T1012, Uninsulated Ring Terminal For 12 - 10 AWG

T1012, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T1012

Uninsulated Ring Terminal For 12 - 10 AWG.

T1012.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1012

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYDENT

Trade Name

HYDENT™

Type

Ring Tongue

UPC

781810525630

UPC 14 Digit GTIN

00781810525630

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.21 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.61 in

Package Height

1.5 in

Package Length

4.23 in

Package Weight

0.265 lb

Package Width

3 in

Conductor Related

Conductor - Copper Solid Size

22

Conductor - Copper Solid Size Range

22

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

99999