BURNDY
T108BF, Uninsulated Block Fork Terminal For 12 - 10 AWG
Image of T108BF T108BF, Uninsulated Block Fork Terminal For 12 - 10 AWG

T108BF, Uninsulated Block Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T108BF

Uninsulated Block Fork Terminal For 12 - 10 AWG.

T108BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Catalog Number

T108BF

Connector Type

Block Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810530733

UPC 14 Digit GTIN

00781810530733

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Pad Width inch

0.33 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.86 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1