BURNDY
T1410BF, Uninsulated Block Fork Terminal For 16 - 14 AWG
Image of T1410BF T1410BF, Uninsulated Block Fork Terminal For 16 - 14 AWG

T1410BF, Uninsulated Block Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: T1410BF

Uninsulated Block Fork Terminal For 16 - 14 AWG.

T1410BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Catalog Number

T1410BF

Connector Type

Block Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810530757

UPC 14 Digit GTIN

00781810530757

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.83 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.79 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1