BURNDY
T148LF, Uninsulated Locking Fork Terminal For 16 - 14 AWG
Image of T148LF T148LF, Uninsulated Locking Fork Terminal For 16 - 14 AWG

T148LF, Uninsulated Locking Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: T148LF

Uninsulated Locking Fork Terminal For 16 - 14 AWG.

T148LF.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installation while maintaining proper spring retention of forks

General

Catalog Number

T148LF

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Snap Fork

Trade Name

HYLUG™

UPC

781810530795

UPC 14 Digit GTIN

00781810530795

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.83 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.30 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

6000