BURNDY
T3 Tech 15T Battery Crimper, Latch Head, (2) 5Ah 18V LI, AC Chgr, Hard Case
Image of PAT46T3LU05A2 T3 Tech 15T Battery Crimper, Latch Head, (2) 5Ah 18V LI, AC Chgr, Hard Case

T3 Tech 15T Battery Crimper, Latch Head, (2) 5Ah 18V LI, AC Chgr, Hard Case

Brand: Burndy

Catalog ID: PAT46T3LU05A2

PATRIOT® Series, T3 Technology 15-Ton Battery Crimper, Latch Head, Uncovered, (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger, Hard Case

The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its latch head design and 2.00" ram travel, can crimp a vast range from #8 AWG – 1500 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • Light weight, latch head with 355º head rotation
  • Uses P Dies and U Dies with PUADP1 Adapter
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46T3LU05A2

Container Type

Hard Case

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

EU RoHS Indicator

Contact Manufacturer

Power Source

120V-AC Charger

Series

PATRIOT® Series

Sub Brand

PATRIOT®

Tool Type

Battery Actuated Crimper, T3 Technology

Type

Crimper

UPC

621945625396

Dimensions

Dimensions

18.59 in x 3.26 in x 15.18 in

Height

15.18 in

Length

18.59 in

Weight

16 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Force Related

Crimp Force Capacity

15 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case