BURNDY
TFV3BLU12, Cable Tie, Hook and Loop Strap, Royal Blue
Image of TFV3BLU12 TFV3BLU12, Cable Tie, Hook and Loop Strap, Royal Blue

TFV3BLU12, Cable Tie, Hook and Loop Strap, Royal Blue

Brand: Burndy

Catalog ID: TFV3BLU12

Polyethelyne hook laminated to a Nylon loop, Color: Royal Blue, 12.00" L, 0.50" W, 3.00" Bundle Dia.

Hook and Loop Cable Tie

General

Catalog Number

TFV3BLU12

Color

Blue

Material

POLYETHYLENE & NYLON

UPC

781810273425

UPC 14 Digit GTIN

00781810273425

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

12 in

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1776