BURNDY
TMH262, Tongue Mounting Hardware Kit
Image of TMH262 TMH262, Tongue Mounting Hardware Kit

TMH262, Tongue Mounting Hardware Kit

Brand: Burndy

Catalog ID: TMH262

Silicon Bronze Hardware Kit, 1/4"-20 Stud: 2 Nos w/ Flat & Split Washers & Hex Nuts.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.

Catalog Number

TMH262

Connector Type

Hardware

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 LBS/in

Material

Silicon Bronze

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Silicon Bronze Hardware Kits

UPC

781810011966

UPC 14 Digit GTIN

00781810011966

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568