

Brand: Burndy
Catalog ID: TMH263
Application
The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.
Catalog Number
TMH263
Connector Type
Hardware
Installation Torque Recommended in-lb
80 LBS/in
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Hardware Kit
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Silicon Bronze Hardware Kits
UPC
781810011973
UPC 14 Digit GTIN
00781810011973
Dimension - Bolt Size fraction
1/4
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
80 LBS/in
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568