BURNDY
TMH264SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers
Image of TMH264SS TMH264SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

TMH264SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

Brand: Burndy

Catalog ID: TMH264SS

Stainless steel Hardware Kit, 2 Nos each 1/4" - 20 x 1.25" Long Hex SS Bolt (25X125HSSB), SS Hex Nut (25HSSN), SS Split lock washer (25SWSSLT), 4 Nos SS Flat washer (25FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH264SS

Connector Type

Hardware

Installation Torque Recommended in-lb

80 LBS/in

Material

STAINLESS STEEL

UPC

781810159347

UPC 14 Digit GTIN

00781810159347

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

5568