

Brand: Burndy
Catalog ID: TMH270SS
Catalog Number
TMH270SS
Connector Type
Hardware
Installation Torque Recommended in-lb
240 LBS/in
Material
Stainless Steel
Product Family
Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits
Product Type
Hardware Kit
UPC
781810271438
UPC 14 Digit GTIN
00781810271438
Dimension - Bolt Size fraction
3/8
Dimension - Thread Size
3/8 - 16
Dimension - Threads per inch
16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568