
Brand: Burndy
Catalog ID: TMH294SS
Catalog Number
TMH294SS
Installation Torque Recommended in-lb
480 LBS/in
Material
STAINLESS STEEL
UPC
781810281581
UPC 14 Digit GTIN
00781810281581
Dimension - Bolt Size fraction
1/2
Dimension - Thread Size
1/2 - 13
Dimension - Threads per inch
13
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568