BURNDY
Image of TMH308 TMH308, Hardware Kit
Image of TMH308 TMH308, Hardware Kit

TMH308, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH308

Hardware Kit, 12 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), Silicon Bronze Hex Nut (50CHEN), Belleville washer (50X106BWSS), 24 Nos each SS flat washer (50FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH308

Connector Type

Hardware

Material

Bronze, Silicon (DURIUM is a trademark)

UPC

781810054987

UPC 12 Digit

7818100549877

Dimensions

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings