BURNDY
TMH3093SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Belleville Washers, 8 Flat Washers
Image of TMH3093SS TMH3093SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Belleville Washers, 8 Flat Washers

TMH3093SS, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Belleville Washers, 8 Flat Washers

Brand: Burndy

Catalog ID: TMH3093SS

Stainless steel Hardware Kit, 4 Nos each 1/2" - 13 x 2.50" Long Hex SS Bolt (50X250HSSB), SS Hex Nut (50HSSN), SS Belleville washer (50X106BWSS), 8 Nos SS Flat washer(50FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH3093SS

Connector Type

Hardware

Material

Stainless Steel

UPC

781810487501

UPC 14 Digit GTIN

00781810487501

Dimensions

Dimension - Thread Size

1/2 - 13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Minimum Pack Quantity

120