

Brand: Burndy
Catalog ID: TMH317
Catalog Number
TMH317
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Hardware Kit
UPC
781810045978
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2784