BURNDY
TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers
Image of TMH323SS TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers

TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers

Brand: Burndy

Catalog ID: TMH323SS

Stainless steel Hardware Kit, 1/4" - 20 x 0.75" Long Hex SS Bolt (25X75HSSB), SS Hex Nut (25HSSN), Heavyduty lock washer (25SWSSED).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH323SS

Connector Type

Hardware

Material

STAINLESS STEEL

UPC

781810103845

UPC 14 Digit GTIN

00781810103845

Dimensions

Dimension - Thread Size

1/4 - 20

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568