BURNDY
TMHG92, Stainless Steel Hardware Kit for I-Beam Connector (not included)
Image of TMHG92 TMHG92, Stainless Steel Hardware Kit for I-Beam Connector (not included)

TMHG92, Stainless Steel Hardware Kit for I-Beam Connector (not included)

Brand: Burndy

Catalog ID: TMHG92

Stainless Steel Hardware Kit For I-Beam Connector, 1/2" Screw, 0.92" Max. Terminal Pad Thickness.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

An irreversible compression ground connection which allows attachment to a structural steel standard (angled) or wide flange (para llel) beam.

Catalog Number

TMHG92

Connector Type

Hardware

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Sub Brand

INSULUG

Type

Compression Ground Connector

UPC

781810035061

UPC 14 Digit GTIN

00781810035061

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL 486A-B
  • IEEE 837

Standards - Industry Standards Met

  • UL 486A-B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

5568