BURNDY
TN1012, Nylon Ring Terminal For 12 - 10 AWG
Image of TN1012 TN1012, Nylon Ring Terminal For 12 - 10 AWG

TN1012, Nylon Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN1012

Nylon Ring Terminal For 12 - 10 AWG.

TN1012.

  • Integral one-piece copper barrel/insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Pure electrolytic copper provides maximum conductivity, low resistance and ductility for excellend crimp forming properties
  • Brazed seam provides a strong barrel design, minimized possible splitting and eliminates folding
  • Deep inner barel serrations and smooth funnel entry provide excellent conductivity and pullout strength values with easy wire insertion
  • Color-coded and clearly marked for quick easy wire size identification

General

Application

For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications

Catalog Number

TN1012

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

Ring Tongue

UPC

781810524114

UPC 14 Digit GTIN

00781810524114

Dimensions

Cable Insulation Diameter Maximum

0.21 in

Dimension - Bolt Size fraction

5/16

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.51 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

5/16"

Dimension - Z (inch)

0.53 in

Package Height

0.9 in

Package Length

6 in

Package Weight

0.26 lb

Package Width

4 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

99999