BURNDY
TN108LF, Nylon Locking Fork Terminal For 12 - 10 AWG
Image of TN108LF TN108LF, Nylon Locking Fork Terminal For 12 - 10 AWG

TN108LF, Nylon Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN108LF

Nylon Locking Fork Terminal For 12 - 10 AWG.

TN108LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN108LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524152

UPC 14 Digit GTIN

00781810524152

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.33 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.29 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#10 AWG to #12 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

99999