BURNDY
TN148LF, Nylon Locking Fork Terminal For 16 - 14 AWG
Image of TN148LF TN148LF, Nylon Locking Fork Terminal For 16 - 14 AWG

TN148LF, Nylon Locking Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: TN148LF

Nylon Locking Fork Terminal For 16 - 14 AWG.

TN148LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN148LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524213

UPC 14 Digit GTIN

00781810524213

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.30 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

1