BURNDY
TP1010F, Vinyl Fork Terminal For 12 - 10 AWG
Image of TP1010F TP1010F, Vinyl Fork Terminal For 12 - 10 AWG

TP1010F, Vinyl Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TP1010F

Copper Terminal, Fork Tongue, 12-10 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated.

TP1010F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP1010F

Color Code

Yellow

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-F

UPC

781810710883

UPC 14 Digit GTIN

00781810710883

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999