BURNDY
Image of TP1010RBG25 TP1010RBG25, Vinyl Ring Terminal For 12 - 10 AWG
Image of TP1010RBG25 TP1010RBG25, Vinyl Ring Terminal For 12 - 10 AWG

TP1010RBG25, Vinyl Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TP1010RBG25

Vinyl Ring Terminal For 12 - 10 AWG.

TP1010RBG25.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

Product details

General

Catalog Number

TP1010RBG25

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

Type

Ring Tongue

UPC

781810486351

UPC 12 Digit

7818104863511

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Stud Size inch

#10

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads