BURNDY
TP166BF, Vinyl Block Fork Terminal For 22 - 16 AWG
Image of TP166BF TP166BF, Vinyl Block Fork Terminal For 22 - 16 AWG

TP166BF, Vinyl Block Fork Terminal For 22 - 16 AWG

Brand: Burndy

Catalog ID: TP166BF

Vinyl Block Fork Terminal For 22 - 16 AWG.

TP166BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP166BF

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

VINYLUG™

Type

Fork Tongue

UPC

781810524381

UPC 14 Digit GTIN

00781810524381

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.32 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

3600