BURNDY
TP166LF, Vinyl Locking Fork Terminal, 22-16 AWG, #6 Stud
Image of TP166LF TP166LF, Vinyl Locking Fork Terminal, 22-16 AWG, #6 Stud
Image of TP166LF TP166LF, Vinyl Locking Fork Terminal, 22-16 AWG, #6 Stud

TP166LF, Vinyl Locking Fork Terminal, 22-16 AWG, #6 Stud

Brand: Burndy

Catalog ID: TP166LF

Vinyl Locking Fork Terminal For 22 - 16 AWG, #6, Fork Design for Faster Installation

TP166LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

TP166LF

Color Code

Red

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-LF, Locking

UPC

781810713501

UPC 14 Digit GTIN

00781810713501

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.87 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#20 AWG to #22 AWG; 16 AWG to 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Locking Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999