
Brand: Burndy
Catalog ID: TPT100
Catalog Number
TPT100
Connector Type
Interfaceless Pad Tap
Material Type
Aluminum Alloy
UPC
621945729674
Dimensions
5.43 in x 1.84 in x 7.24 in
Height
7.24 in
Length
5.43 in
Width
1.84 in
Conductor Range
#6-2/0 AAC
Connector Type
Interfaceless Pad Tap