BURNDY
Trefoil Cable Cleat, Hvy-Duty, SS, 4.29–4.69", 109–119 mm
Image of SSTHD109119 Trefoil Cable Cleat, Hvy-Duty, SS, 4.29–4.69", 109–119 mm
*Representative image
Image of SSTHD109119 Trefoil Cable Cleat, Hvy-Duty, SS, 4.29–4.69", 109–119 mm
play
360 View
play
SSTHD Cable Cleat Install
+2
Image of SSTHD109119 Trefoil Cable Cleat, Hvy-Duty, SS, 4.29–4.69", 109–119 mm
New

Trefoil Cable Cleat, Hvy-Duty, SS, 4.29–4.69", 109–119 mm

Brand: Burndy

Catalog ID: SSTHD109119

Heavy‑Duty Trefoil Stainless Steel Cable Cleat, for cable diameters 4.29–4.69", 109–119 mm within trefoil formations for highest short circuit faults

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 190kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTHD109119

Duty

Heavy

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Trefoil

Type

Trefoil

UPC

621945755093

Dimensions

Height

9.7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

2.76 lb

Width

9.8 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

190 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C