BURNDY
Trefoil Cable Cleat, Hvy-Duty, SS, 4.92–5.31", 125–135 mm
Image of SSTHD125135 Trefoil Cable Cleat, Hvy-Duty, SS, 4.92–5.31", 125–135 mm
*Representative image
Image of SSTHD125135 Trefoil Cable Cleat, Hvy-Duty, SS, 4.92–5.31", 125–135 mm
play
360 View
play
SSTHD Cable Cleat Install
+2
Image of SSTHD125135 Trefoil Cable Cleat, Hvy-Duty, SS, 4.92–5.31", 125–135 mm
New

Trefoil Cable Cleat, Hvy-Duty, SS, 4.92–5.31", 125–135 mm

Brand: Burndy

Catalog ID: SSTHD125135

Heavy‑Duty Trefoil Stainless Steel Cable Cleat, for cable diameters 4.92–5.31", 125–135 mm within trefoil formations for highest short circuit faults

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 190kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTHD125135

Duty

Heavy

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Trefoil

Type

Trefoil

UPC

621945755116

Dimensions

Height

10.9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

3.06 lb

Width

11 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

190 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C