BURNDY
Trefoil Hingeless Med‑Duty, SS, 2.95–3.27", 75–83 mm
Image of SSTMD075083HL Trefoil Hingeless Med‑Duty, SS, 2.95–3.27", 75–83 mm
*Representative image
Image of SSTMD075083HL Trefoil Hingeless Med‑Duty, SS, 2.95–3.27", 75–83 mm
play
360 View
play
SSTMDHL Cable Cleat Install
+2
Image of SSTMD075083HL Trefoil Hingeless Med‑Duty, SS, 2.95–3.27", 75–83 mm
New

Trefoil Hingeless Med‑Duty, SS, 2.95–3.27", 75–83 mm

Brand: Burndy

Catalog ID: SSTMD075083HL

Medium‑Duty Hingeless Trefoil Stainless Steel Cable Cleat, for cable diameters 2.95–3.27", 75–83 mm in trefoil formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 128kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTMD075083HL

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Single/Parallel Hingeless

Type

Trefoil

UPC

621945755475

Dimensions

Height

8.1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.39 lb

Width

6.4 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

128 kA

Conductor Related

Cable Entry

Top Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C