




Brand: Burndy
Catalog ID: SSTMD133143HL
Catalog Number
SSTMD133143HL
Duty
Medium
Material
Stainless Steel
Operating Temperature
-60°C to +60 °C
Product Type
Single/Parallel Hingeless
Type
Trefoil
UPC
621945755659
Height
12.6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
2.19 lb
Width
11 in
Duty
Medium
Short Circuit Rating
128 kA
Cable Entry
Top Opening
Industry Standard(s)
IEC 61914
Operating Temperature
-60°C to +60 °C