BURNDY
TTV10, Tap Connector For 12 - 10 AWG
Image of TTV10 TTV10, Tap Connector For 12 - 10 AWG

TTV10, Tap Connector For 12 - 10 AWG

Brand: Burndy

Catalog ID: TTV10

Tap Connector For 12 - 10 AWG.

TTV10.

Tap Connector that allows the user to tap into a wire mid-span without cutting or stripping the wire

General

Application

for an easy tap off of a run conductor

Catalog Number

TTV10

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Sub Brand

HYDENT

Trade Name

QIKTAP™

Type

Electrical Terminal

UPC

781810525111

UPC 14 Digit GTIN

00781810525111

Dimensions

Dimension - L Length Overall mm

18 mm

Dimension - Length Overall inch

0.72 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

99999