BURNDY
Image of U34RTWE U Die, 500 kcmil

U Die, 500 kcmil

Brand: Burndy

Catalog ID: U34RTWE

U Die, 500 kcmil.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • 500 kcmil

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34RTWE

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810055885

UPC 14 Digit GTIN

00781810055885

Dimensions

Weight

0.37 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only