BURNDY
U Die Adaptor for use with 15-Ton Y45 Series Crimpers
Image of PT6515 U Die Adaptor for use with 15-Ton Y45 Series Crimpers

U Die Adaptor for use with 15-Ton Y45 Series Crimpers

Brand: Burndy

Catalog ID: PT6515

U Die Adaptor for 15T Y45.

  • Durable Stainless Steel Material
  • Twin Style Adapter
  • For use with 12-ton U Style Dies
  • For use in 15-ton Y45 Crimper

General

Application

Crimping

Application - For Use On

Use with U Dies and Y45 Series Crimper

Catalog Number

PT6515

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U DIE ADAPTER

Type

U DIE

UPC

781810006375

UPC 14 Digit GTIN

00781810006375

Dimensions

Dimension - Thread Size

-

Weight

1.89 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Adapter only

Pallet Quantity

891