BURNDY
Image of UB124 UB124, U-Bolt

UB124, U-Bolt

Brand: Burndy

Catalog ID: UB124

U-BOLT.

  • U-Bolts provide a strong and secure hold
  • Widely used in various industries
  • Durable, offering high resistance to corrosion and wear
  • U-Shape allows for easy alignment and positioning

General

Catalog Number

UB124

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810257791

Dimensions

Dimension - Thread Size

3/8-16

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

U Bolt

Logistics

Minimum Pack Quantity

1